How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | LQ: | 5.69 in |
| Center Distance (in): | 3 in | AF: | 0.25 |
| P: | 2.38 in | H: | 0.53 in |
| AK: | 4.5 | I: | 4.84 in |
| D: | 3.38 | BF: | 0.41 |
| V: | 2.51 in | AJ: | 5.88 |
| BE: | 0.38 in | AB: | 4.76 |
| LL: | 2.38 in | T: | 1.25 |
| G: | 2.32 | AA: | 10.25 |
| AE2: | 0.56 | BD: | 5.88 |
Technical Specifications
| Output Shaft Direction: | 2 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 6.68 |
| Output Diameter (in): | 1.25 in | Bore Code: | 20 |
| Service Factor: | 1 | Ratio: | 5:1 |
| Output RPM: | 350 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Series Code: | OE | Gear Type: | Worm |
| Assembly: | YF-2 | Output Key: | 1/4 X 3.00 |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| No. of Gear Reductions: | Single | Ratio Range: | 5:1 |
| Model Code: | 30YF | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

