How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | BF: | 0.41 |
| AJ: | 5.88 | I: | 4.84 in |
| Center Distance (in): | 3 in | V: | 2.51 in |
| G: | 2.32 | AF: | 0.25 |
| H: | 0.53 in | D: | 3.38 |
| BD: | 5.88 | P: | 2.38 in |
| AB: | 4.76 | AA: | 10.25 |
| T: | 1.25 | AE2: | 0.56 |
| BE: | 0.38 in | LL: | 2.38 in |
| AK: | 4.5 | LQ: | 5.69 in |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Series Code: | OE | Service Factor: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 1.54 | Output Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Bore Code: | 20 | Model Code: | 30YF |
| Output Shaft Direction: | 2 | Ratio Range: | 50:1 |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Output RPM: | 35 | Gear Type: | Worm |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Input Bore (C Face): | 0.625 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

