How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.69 in | AK: | 4.5 |
| AF: | 0.25 | I: | 4.84 in |
| Center Distance (in): | 3 in | H: | 0.53 in |
| LL: | 2.38 in | AA: | 10.25 |
| G: | 2.32 | P: | 2.38 in |
| AB: | 4.76 | AJ: | 5.88 |
| BD: | 5.88 | BE: | 0.38 in |
| BF: | 0.41 | T: | 1.25 |
| V: | 2.51 in | AG: | 5.16 |
| AE2: | 0.56 | D: | 3.38 |
Technical Specifications
| Center Distance (in): | 3 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Bore Code: | 20 |
| Output RPM: | 35 | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Ratio: | 50:1 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.54 |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Series Code: | OE |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.25 in |
| Model Code: | 30YF | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

