Grove Gear 30YF-2-1.250-56C-60-L1
Part #:30YF-2-1.250-56C-60-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.69 in | AA: | 10.25 |
| BF: | 0.41 | LL: | 2.38 in |
| H: | 0.53 in | AF: | 0.25 |
| BE: | 0.38 in | D: | 3.38 |
| Center Distance (in): | 3 in | AK: | 4.5 |
| AG: | 5.16 | AE2: | 0.56 |
| BD: | 5.88 | P: | 2.38 in |
| V: | 2.51 in | AB: | 4.76 |
| T: | 1.25 | AJ: | 5.88 |
| I: | 4.84 in | G: | 2.32 |
Technical Specifications
| Output Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Assembly: | YF-2 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 1.28 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Output RPM: | 29.2 | Series Code: | OE |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Ratio: | 60:1 | Input Style: | C-Face Quill |
| Bore Code: | 20 | Output Key: | 1/4 X 3.00 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Input Bore (C Face): | 0.625 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Model Code: | 30YF |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Ratio Range: | 60:1 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1924 in/lbs |

