Grove Gear 30YF-2-1.250-56C-60-L2
Part #:30YF-2-1.250-56C-60-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AK: | 4.5 |
| I: | 4.84 in | V: | 2.51 in |
| AA: | 10.25 | D: | 3.38 |
| H: | 0.53 in | AB: | 4.76 |
| AG: | 5.16 | BD: | 5.88 |
| LQ: | 5.69 in | BE: | 0.38 in |
| BF: | 0.41 | AF: | 0.25 |
| T: | 1.25 | AJ: | 5.88 |
| G: | 2.32 | AE2: | 0.56 |
| P: | 2.38 in | LL: | 2.38 in |
Technical Specifications
| Gear Type: | Worm | Ratio: | 60:1 |
| Product Type: | Right Angle | Output RPM: | 29.2 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.28 | Center Distance (in): | 3 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 0.625 |
| Model Code: | 30YF | Output Key: | 1/4 X 3.00 |
| Assembly: | YF-2 | Motor Frame Size: | 56C |
| Bore Code: | 20 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Output Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Ratio Range: | 60:1 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

