Grove Gear 30YF-2-1.250-56C-60-L3
Part #:30YF-2-1.250-56C-60-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AA: | 10.25 |
| BE: | 0.38 in | Center Distance (in): | 3 in |
| LQ: | 5.69 in | V: | 2.51 in |
| AG: | 5.16 | T: | 1.25 |
| I: | 4.84 in | AF: | 0.25 |
| AB: | 4.76 | AE2: | 0.56 |
| AJ: | 5.88 | D: | 3.38 |
| LL: | 2.38 in | G: | 2.32 |
| P: | 2.38 in | H: | 0.53 in |
| AK: | 4.5 | BF: | 0.41 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.625 |
| Output RPM: | 29.2 | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 3.00 | Assembly: | YF-2 |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Shaft Direction: | 2 |
| Bore Code: | 20 | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Model Code: | 30YF | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Motor Frame Size: | 56C | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.28 | Output Diameter (in): | 1.25 in |
| Center Distance (in): | 3 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Ratio: | 60:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

