Grove Gear 30YF-2-1.250-56C-60-L4
Part #:30YF-2-1.250-56C-60-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | AK: | 4.5 |
| AB: | 4.76 | BF: | 0.41 |
| LQ: | 5.69 in | LL: | 2.38 in |
| BE: | 0.38 in | D: | 3.38 |
| AF: | 0.25 | BD: | 5.88 |
| H: | 0.53 in | Center Distance (in): | 3 in |
| AA: | 10.25 | G: | 2.32 |
| P: | 2.38 in | AJ: | 5.88 |
| AG: | 5.16 | V: | 2.51 in |
| T: | 1.25 | AE2: | 0.56 |
Technical Specifications
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Ratio Range: | 60:1 | Model Code: | 30YF |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Ratio: | 60:1 | Reducer: | Worm - Right Angle |
| Series Code: | OE | Assembly: | YF-2 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Output RPM: | 29.2 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 3.00 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 20 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 1.28 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

