How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 2.38 in | LL: | 2.38 in |
| AF: | 0.25 | AK: | 4.5 |
| LQ: | 5.69 in | BE: | 0.38 in |
| V: | 2.51 in | AE2: | 0.56 |
| H: | 0.53 in | AG: | 5.16 |
| Center Distance (in): | 3 in | I: | 4.84 in |
| AB: | 4.76 | T: | 1.25 |
| G: | 2.32 | AJ: | 5.88 |
| AA: | 10.25 | BD: | 5.88 |
| BF: | 0.41 | D: | 3.38 |
Technical Specifications
| Model Code: | 30YF | Ratio Range: | 7.5:1 |
| Output Shaft Assembly Code: | 2 | Ratio: | 7.5:1 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Center Distance (in): | 3 | Output Diameter (in): | 1.25 in |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Bore (C Face): | 0.625 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 3.00 |
| Input HP @ 1750 RPM: | 6.05 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 56C | Bore Code: | 20 |
| Output RPM: | 233 | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,156 lb | Output Torque Rating (in-lb): | 1519 in/lbs |

