How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | BF: | 0.41 |
| AK: | 4.5 | AA: | 10.25 |
| BD: | 5.88 | I: | 4.84 in |
| LL: | 2.38 in | BE: | 0.38 in |
| AB: | 4.76 | AG: | 5.16 |
| AE2: | 0.56 | AF: | 0.25 |
| T: | 1.25 | LQ: | 5.69 in |
| Center Distance (in): | 3 in | V: | 2.51 in |
| AJ: | 5.88 | P: | 2.38 in |
| D: | 3.38 | H: | 0.53 in |
Technical Specifications
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Bore Code: | 20 |
| Gear Type: | Worm | Ratio: | 80:1 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 0.895 |
| Output RPM: | 21.9 | Ratio Range: | 80:1 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.25 in |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Model Code: | 30YF |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

