How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ: | 5.69 in | Center Distance (in): | 3 in |
| AJ: | 5.88 | P: | 2.38 in |
| BD: | 5.88 | I: | 4.84 in |
| AB: | 4.76 | AK: | 4.5 |
| LL: | 2.38 in | AA: | 10.25 |
| V: | 2.51 in | T: | 1.438 |
| AG: | 5.16 | G: | 2.32 |
| BE: | 0.38 in | H: | 0.53 in |
| D: | 3.38 | AF: | 0.25 |
| BF: | 0.41 | AE2: | 0.56 |
Technical Specifications
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 5.45 | Output RPM: | 175 |
| Series Code: | OE | Bore Code: | 23 |
| Input Keyway (C Face): | 3/16 X 3/32 | Series: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Input Bore (C Face): | 0.875 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Model Code: | 30YF | Input Style: | C-Face Quill |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 1.438 in |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Ratio Range: | 10:1 | Ratio: | 10:1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

