How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BE: | 0.38 in |
| BD: | 5.88 | AK: | 4.5 |
| I: | 4.84 in | LL: | 2.38 in |
| P: | 2.38 in | AF: | 0.25 |
| BF: | 0.41 | Center Distance (in): | 3 in |
| H: | 0.53 in | AA: | 10.25 |
| G: | 2.32 | AG: | 5.16 |
| T: | 1.438 | AE2: | 0.56 |
| D: | 3.38 | LQ: | 5.69 in |
| AJ: | 5.88 | AB: | 4.76 |
Technical Specifications
| Product Type: | Right Angle | Model Code: | 30YF |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Bore Code: | 23 | Ratio Range: | 100:1 to 250:1 |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 0.603 |
| Input Bore (C Face): | 0.875 | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Gear Type: | Worm | Output RPM: | 17.5 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Series Code: | OE | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 3 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 1321 in/lbs |

