How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | LL: | 2.38 in |
| H: | 0.53 in | P: | 2.38 in |
| BE: | 0.38 in | LQ: | 5.69 in |
| AE2: | 0.56 | I: | 4.84 in |
| G: | 2.32 | AG: | 5.16 |
| D: | 3.38 | AB: | 4.76 |
| Center Distance (in): | 3 in | AA: | 10.25 |
| BD: | 5.88 | AK: | 4.5 |
| BF: | 0.41 | AF: | 0.25 |
| T: | 1.438 | V: | 2.51 in |
Technical Specifications
| Assembly: | YF-2 | Output Diameter (in): | 1.438 in |
| Ratio Range: | 15:1 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Gear Type: | Worm |
| Model Code: | 30YF | Input RPM: | 1,750 |
| Output Key: | 3/8 X 3.00 | Output RPM: | 117 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Series: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Input HP @ 1750 RPM: | 4.21 | Input Keyway (C Face): | 3/16 X 3/32 |
| Center Distance (in): | 3 | Input Bore (C Face): | 0.875 |
| Bore Code: | 23 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 15:1 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

