How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | Center Distance (in): | 3 in |
| BE: | 0.38 in | G: | 2.32 |
| LQ: | 5.69 in | AB: | 4.76 |
| LL: | 2.38 in | T: | 1.438 |
| H: | 0.53 in | AK: | 4.5 |
| D: | 3.38 | AF: | 0.25 |
| BD: | 5.88 | P: | 2.38 in |
| I: | 4.84 in | BF: | 0.41 |
| AE2: | 0.56 | AA: | 10.25 |
| AJ: | 5.88 | V: | 2.51 in |
Technical Specifications
| Series Code: | OE | Output Diameter (in): | 1.438 in |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Ratio: | 15:1 | Input HP @ 1750 RPM: | 4.21 |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Model Code: | 30YF |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Bore Code: | 23 | Input Keyway (C Face): | 3/16 X 3/32 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output RPM: | 117 | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Bore (C Face): | 0.875 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

