Grove Gear 30YF-2-1.438-140TC-20-L4
Part #:30YF-2-1.438-140TC-20-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | BD: | 5.88 |
| AJ: | 5.88 | AK: | 4.5 |
| LQ: | 5.69 in | V: | 2.51 in |
| AE2: | 0.56 | AG: | 5.16 |
| BE: | 0.38 in | AF: | 0.25 |
| G: | 2.32 | P: | 2.38 in |
| AB: | 4.76 | BF: | 0.41 |
| LL: | 2.38 in | H: | 0.53 in |
| T: | 1.438 | D: | 3.38 |
| AA: | 10.25 | I: | 4.84 in |
Technical Specifications
| Input HP @ 1750 RPM: | 3.23 | Output RPM: | 87.5 |
| Bore Code: | 23 | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Ratio Range: | 20:1 |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Model Code: | 30YF | Housing Material: | Cast Iron |
| Input Bore (C Face): | 0.875 | Center Distance (in): | 3 |
| Ratio: | 20:1 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

