How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | BD: | 5.88 |
| D: | 3.38 | AK: | 4.5 |
| AJ: | 5.88 | BE: | 0.38 in |
| G: | 2.32 | AE2: | 0.56 |
| AA: | 10.25 | BF: | 0.41 |
| LQ: | 5.69 in | AG: | 5.16 |
| AF: | 0.25 | H: | 0.53 in |
| P: | 2.38 in | AB: | 4.76 |
| LL: | 2.38 in | Center Distance (in): | 3 in |
| T: | 1.438 | I: | 4.84 in |
Technical Specifications
| Gear Type: | Worm | Product Type: | Right Angle |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output RPM: | 70 | Bore Code: | 23 |
| Model Code: | 30YF | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 2.77 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Assembly: | YF-2 |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Input Bore (C Face): | 0.875 | Ratio Range: | 25:1 |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Ratio: | 25:1 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 1.438 in | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

