How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AG: | 5.16 |
| AB: | 4.76 | I: | 4.84 in |
| AK: | 4.5 | AF: | 0.25 |
| D: | 3.38 | BE: | 0.38 in |
| AE2: | 0.56 | T: | 1.438 |
| AA: | 10.25 | BD: | 5.88 |
| P: | 2.38 in | V: | 2.51 in |
| AJ: | 5.88 | G: | 2.32 |
| LQ: | 5.69 in | LL: | 2.38 in |
| BF: | 0.41 | H: | 0.53 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Ratio: | 25:1 |
| Assembly: | YF-2 | Gear Type: | Worm |
| Input RPM: | 1,750 | Bore Code: | 23 |
| Input Bore (C Face): | 0.875 | Output Diameter (in): | 1.438 in |
| Output RPM: | 70 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 3/16 X 3/32 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Model Code: | 30YF |
| Motor Frame Size: | 140TC | Series: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.77 | Ratio Range: | 25:1 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

