How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | G: | 2.32 |
| AA: | 10.25 | AK: | 4.5 |
| BF: | 0.41 | H: | 0.53 in |
| LQ: | 5.69 in | P: | 2.38 in |
| AG: | 5.16 | AF: | 0.25 |
| AJ: | 5.88 | BD: | 5.88 |
| D: | 3.38 | I: | 4.84 in |
| V: | 2.51 in | AB: | 4.76 |
| Center Distance (in): | 3 in | T: | 1.438 |
| LL: | 2.38 in | BE: | 0.38 in |
Technical Specifications
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Model Code: | 30YF | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Ratio: | 30:1 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Assembly: | YF-2 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Input Bore (C Face): | 0.875 |
| Ratio Range: | 30:1 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Output RPM: | 58.3 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Bore Code: | 23 |
| Output Diameter (in): | 1.438 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 2.38 | Series Code: | OE |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

