How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 3.38 | P: | 2.38 in |
| G: | 2.32 | AE2: | 0.56 |
| LL: | 2.38 in | AG: | 5.16 |
| I: | 4.84 in | BD: | 5.88 |
| LQ: | 5.69 in | AB: | 4.76 |
| Center Distance (in): | 3 in | AJ: | 5.88 |
| T: | 1.438 | H: | 0.53 in |
| BF: | 0.41 | BE: | 0.38 in |
| AF: | 0.25 | V: | 2.51 in |
| AA: | 10.25 | AK: | 4.5 |
Technical Specifications
| Ratio Range: | 30:1 | Output RPM: | 58.3 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.438 in |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Assembly: | YF-2 |
| Housing Material: | Cast Iron | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 3/16 X 3/32 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Ratio: | 30:1 |
| Input HP @ 1750 RPM: | 2.38 | Center Distance (in): | 3 |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input Bore (C Face): | 0.875 |
| Output Shaft Direction: | 2 | Model Code: | 30YF |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

