How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AB: | 4.76 |
| H: | 0.53 in | LQ: | 5.69 in |
| BF: | 0.41 | P: | 2.38 in |
| AA: | 10.25 | AK: | 4.5 |
| BE: | 0.38 in | LL: | 2.38 in |
| AJ: | 5.88 | AE2: | 0.56 |
| AG: | 5.16 | T: | 1.438 |
| I: | 4.84 in | Center Distance (in): | 3 in |
| D: | 3.38 | V: | 2.51 in |
| AF: | 0.25 | G: | 2.32 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.38 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 58.3 | Ratio: | 30:1 |
| Ratio Range: | 30:1 | Housing Material: | Cast Iron |
| Product Line: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Diameter (in): | 1.438 in |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Motor Frame Size: | 140TC |
| Model Code: | 30YF | Input Bore (C Face): | 0.875 |
| Assembly: | YF-2 | Center Distance (in): | 3 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Series Code: | OE | Bore Code: | 23 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

