How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | I: | 4.84 in |
| AE2: | 0.56 | AJ: | 5.88 |
| AK: | 4.5 | BD: | 5.88 |
| AG: | 5.16 | AF: | 0.25 |
| P: | 2.38 in | V: | 2.51 in |
| D: | 3.38 | LL: | 2.38 in |
| G: | 2.32 | Center Distance (in): | 3 in |
| T: | 1.438 | BE: | 0.38 in |
| LQ: | 5.69 in | H: | 0.53 in |
| BF: | 0.41 | AB: | 4.76 |
Technical Specifications
| Output RPM: | 350 | Reducer: | Worm - Right Angle |
| Bore Code: | 23 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 6.68 |
| Ratio Range: | 5:1 | Output Diameter (in): | 1.438 in |
| Ratio: | 5:1 | Shaft Seal Material: | Viton |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Assembly: | YF-2 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Motor Frame Size: | 140TC |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Model Code: | 30YF | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

