How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | V: | 2.51 in |
| LL: | 2.38 in | AJ: | 5.88 |
| LQ: | 5.69 in | AB: | 4.76 |
| T: | 1.438 | H: | 0.53 in |
| BF: | 0.41 | AE2: | 0.56 |
| D: | 3.38 | I: | 4.84 in |
| AG: | 5.16 | AK: | 4.5 |
| AF: | 0.25 | BE: | 0.38 in |
| AA: | 10.25 | P: | 2.38 in |
| BD: | 5.88 | G: | 2.32 |
Technical Specifications
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Input RPM: | 1,750 | Bore Code: | 23 |
| Output Diameter (in): | 1.438 in | Input Keyway (C Face): | 3/16 X 3/32 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 1.54 | Output Key: | 3/8 X 3.00 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Input Bore (C Face): | 0.875 | Model Code: | 30YF |
| Service Factor: | 1 | Ratio: | 50:1 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

