How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | LQ: | 5.69 in |
| G: | 2.32 | LL: | 2.38 in |
| Center Distance (in): | 3 in | AJ: | 5.88 |
| AE2: | 0.56 | AB: | 4.76 |
| BD: | 5.88 | P: | 2.38 in |
| BF: | 0.41 | AG: | 5.16 |
| AF: | 0.25 | AA: | 10.25 |
| I: | 4.84 in | V: | 2.51 in |
| D: | 3.38 | BE: | 0.38 in |
| T: | 1.438 | AK: | 4.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 35 |
| Assembly: | YF-2 | Bore Code: | 23 |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 1.54 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 0.875 |
| Input Style: | C-Face Quill | Series Code: | OE |
| Model Code: | 30YF | Ratio: | 50:1 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

