How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | AE2: | 0.56 |
| D: | 3.38 | BE: | 0.38 in |
| BD: | 5.88 | AB: | 4.76 |
| H: | 0.53 in | T: | 1.438 |
| BF: | 0.41 | AA: | 10.25 |
| Center Distance (in): | 3 in | G: | 2.32 |
| AK: | 4.5 | LQ: | 5.69 in |
| AF: | 0.25 | AG: | 5.16 |
| AJ: | 5.88 | LL: | 2.38 in |
| I: | 4.84 in | P: | 2.38 in |
Technical Specifications
| Bore Code: | 23 | Assembly: | YF-2 |
| Output RPM: | 29.2 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 1.28 | Ratio Range: | 60:1 |
| Series Code: | OE | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Model Code: | 30YF | Input Style: | C-Face Quill |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Product Line: | OE Series - Worm Gear Reducers | Input Bore (C Face): | 0.875 |
| Center Distance (in): | 3 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Input Keyway (C Face): | 3/16 X 3/32 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Ratio: | 60:1 |
| Output Torque Rating (in-lb): | 1924 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

