How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | BD: | 5.88 |
| AF: | 0.25 | T: | 1.438 |
| AJ: | 5.88 | V: | 2.51 in |
| H: | 0.53 in | I: | 4.84 in |
| P: | 2.38 in | AK: | 4.5 |
| G: | 2.32 | BF: | 0.41 |
| LQ: | 5.69 in | AE2: | 0.56 |
| AB: | 4.76 | Center Distance (in): | 3 in |
| LL: | 2.38 in | D: | 3.38 |
| BE: | 0.38 in | AG: | 5.16 |
Technical Specifications
| Reducer: | Worm - Right Angle | Model Code: | 30YF |
| Ratio: | 7.5:1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output RPM: | 233 | Output Shaft Direction: | 2 |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Service Factor: | 1 | Input Bore (C Face): | 0.875 |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Motor Frame Size: | 140TC | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Series Code: | OE |
| Ratio Range: | 7.5:1 | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Input HP @ 1750 RPM: | 6.05 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

