How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | Center Distance (in): | 3 in |
| BE: | 0.38 in | D: | 3.38 |
| AK: | 4.5 | AF: | 0.25 |
| BF: | 0.41 | V: | 2.51 in |
| AJ: | 5.88 | BD: | 5.88 |
| AB: | 4.76 | AA: | 10.25 |
| G: | 2.32 | I: | 4.84 in |
| LQ: | 5.69 in | H: | 0.53 in |
| AE2: | 0.56 | P: | 2.38 in |
| LL: | 2.38 in | AG: | 5.16 |
Technical Specifications
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Bore (C Face): | 0.875 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 0.895 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Output RPM: | 21.9 |
| Series Code: | OE | Bore Code: | 23 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 140TC |
| Output Shaft Assembly Code: | 2 | Ratio: | 80:1 |
| Ratio Range: | 80:1 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Model Code: | 30YF | Center Distance (in): | 3 |
| Output Torque Rating (in-lb): | 1684 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

