How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | AB: | 4.76 |
| BF: | 0.53 | AJ: | 7.25 |
| BD: | 9 | V: | 2.51 in |
| AE2: | 0.56 | LQ1: | 6.12 in |
| I: | 4.84 in | G: | 2.32 |
| AG: | 5.16 | D: | 3.38 |
| Center Distance (in): | 3 in | AA: | 10.25 |
| BE1: | 0.5 in | T: | 1.438 |
| H: | 0.53 in | LL: | 2.38 in |
| AK: | 8.5 | P: | 2.38 in |
Technical Specifications
| Input RPM: | 1,750 | Bore Code: | 23 |
| Input Style: | C-Face Quill | Assembly: | YF-2 |
| Model Code: | 30YF | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 5.45 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Center Distance (in): | 3 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 180TC | Output RPM: | 175 |
| Input Bore (C Face): | 1.125 | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Ratio Range: | 10:1 |
| Ratio: | 10:1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 1/4 X 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

