How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | D: | 3.38 |
| AE2: | 0.56 | H: | 0.53 in |
| AJ: | 7.25 | G: | 2.32 |
| AF: | 0.25 | AK: | 8.5 |
| T: | 1.438 | AB: | 4.76 |
| LQ1: | 6.12 in | AA: | 10.25 |
| BF: | 0.53 | Center Distance (in): | 3 in |
| V: | 2.51 in | I: | 4.84 in |
| AG: | 5.16 | BD: | 9 |
| BE1: | 0.5 in | P: | 2.38 in |
Technical Specifications
| Shaft Seal Material: | Viton | Model Code: | 30YF |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Assembly: | YF-2 |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 0.603 | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Ratio: | 100:1 |
| Bore Code: | 23 | Center Distance (in): | 3 |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Ratio Range: | 100:1 to 250:1 | Output RPM: | 17.5 |
| Output Key: | 3/8 X 3.00 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 1321 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

