How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | LL: | 2.38 in |
| Center Distance (in): | 3 in | AJ: | 7.25 |
| P: | 2.38 in | LQ1: | 6.12 in |
| AA: | 10.25 | AB: | 4.76 |
| G: | 2.32 | D: | 3.38 |
| BD: | 9 | AK: | 8.5 |
| AF: | 0.25 | H: | 0.53 in |
| BF: | 0.53 | V: | 2.51 in |
| I: | 4.84 in | AG: | 5.16 |
| T: | 1.438 | AE2: | 0.56 |
Technical Specifications
| Shaft Seal Material: | Viton | Output RPM: | 117 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 4.21 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Motor Frame Size: | 180TC | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Service Factor: | 1 |
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Ratio: | 15:1 | Center Distance (in): | 3 |
| Output Diameter (in): | 1.438 in | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Bore Code: | 23 | Series Code: | OE |
| Model Code: | 30YF | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

