How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 3 in | AG: | 5.16 |
| V: | 2.51 in | H: | 0.53 in |
| P: | 2.38 in | BF: | 0.53 |
| AB: | 4.76 | T: | 1.438 |
| D: | 3.38 | AF: | 0.25 |
| AE2: | 0.56 | LQ1: | 6.12 in |
| BE1: | 0.5 in | I: | 4.84 in |
| AK: | 8.5 | AJ: | 7.25 |
| G: | 2.32 | LL: | 2.38 in |
| BD: | 9 | AA: | 10.25 |
Technical Specifications
| Service Factor: | 1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Output RPM: | 117 |
| Center Distance (in): | 3 | Ratio Range: | 15:1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series - Worm Gear Reducers |
| Assembly: | YF-2 | Model Code: | 30YF |
| Gear Type: | Worm | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 4.21 |
| Ratio: | 15:1 | Motor Frame Size: | 180TC |
| Output Diameter (in): | 1.438 in | Housing Material: | Cast Iron |
| Input Bore (C Face): | 1.125 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

