How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | V: | 2.51 in |
| G: | 2.32 | Center Distance (in): | 3 in |
| BD: | 9 | H: | 0.53 in |
| AF: | 0.25 | AK: | 8.5 |
| AG: | 5.16 | T: | 1.438 |
| LL: | 2.38 in | AA: | 10.25 |
| BF: | 0.53 | P: | 2.38 in |
| I: | 4.84 in | AE2: | 0.56 |
| D: | 3.38 | BE1: | 0.5 in |
| LQ1: | 6.12 in | AB: | 4.76 |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 117 |
| Input RPM: | 1,750 | Bore Code: | 23 |
| Service Factor: | 1 | Series Code: | OE |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Ratio Range: | 15:1 | Input Bore (C Face): | 1.125 |
| Input HP @ 1750 RPM: | 4.21 | Output Key: | 3/8 X 3.00 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Center Distance (in): | 3 |
| Ratio: | 15:1 | Gear Type: | Worm |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Model Code: | 30YF | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

