How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.12 in | AB: | 4.76 |
| AG: | 5.16 | H: | 0.53 in |
| D: | 3.38 | AK: | 8.5 |
| AF: | 0.25 | LL: | 2.38 in |
| AJ: | 7.25 | BF: | 0.53 |
| AE2: | 0.56 | P: | 2.38 in |
| BD: | 9 | T: | 1.438 |
| I: | 4.84 in | BE1: | 0.5 in |
| Center Distance (in): | 3 in | G: | 2.32 |
| AA: | 10.25 | V: | 2.51 in |
Technical Specifications
| Motor Frame Size: | 180TC | Model Code: | 30YF |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Gear Type: | Worm |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 87.5 | Input Bore (C Face): | 1.125 |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Reducer: | Worm - Right Angle | Ratio: | 20:1 |
| Ratio Range: | 20:1 | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 3.23 | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 3 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Input Style: | C-Face Quill | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

