How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | BF: | 0.53 |
| AJ: | 7.25 | T: | 1.438 |
| AA: | 10.25 | P: | 2.38 in |
| BD: | 9 | H: | 0.53 in |
| LL: | 2.38 in | BE1: | 0.5 in |
| AB: | 4.76 | G: | 2.32 |
| AK: | 8.5 | I: | 4.84 in |
| Center Distance (in): | 3 in | D: | 3.38 |
| AF: | 0.25 | AE2: | 0.56 |
| LQ1: | 6.12 in | V: | 2.51 in |
Technical Specifications
| Ratio Range: | 20:1 | Gear Type: | Worm |
| Ratio: | 20:1 | Assembly: | YF-2 |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Model Code: | 30YF | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Input Bore (C Face): | 1.125 | Housing Material: | Cast Iron |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Series: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 3.23 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | Output RPM: | 87.5 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 2015 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

