How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | T: | 1.438 |
| P: | 2.38 in | BE1: | 0.5 in |
| Center Distance (in): | 3 in | BF: | 0.53 |
| V: | 2.51 in | G: | 2.32 |
| AA: | 10.25 | D: | 3.38 |
| AF: | 0.25 | LQ1: | 6.12 in |
| H: | 0.53 in | I: | 4.84 in |
| LL: | 2.38 in | AB: | 4.76 |
| AK: | 8.5 | AJ: | 7.25 |
| BD: | 9 | AE2: | 0.56 |
Technical Specifications
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Assembly: | YF-2 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Model Code: | 30YF |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| No. of Gear Reductions: | Single | Output RPM: | 70 |
| Input Style: | C-Face Quill | Input Bore (C Face): | 1.125 |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 25:1 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.77 | Housing Material: | Cast Iron |
| Ratio: | 25:1 | Product Type: | Right Angle |
| Series Code: | OE | Motor Frame Size: | 180TC |
| Center Distance (in): | 3 | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

