How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 2.51 in | P: | 2.38 in |
| AG: | 5.16 | G: | 2.32 |
| BF: | 0.53 | BE1: | 0.5 in |
| I: | 4.84 in | T: | 1.438 |
| AB: | 4.76 | LL: | 2.38 in |
| LQ1: | 6.12 in | AF: | 0.25 |
| AA: | 10.25 | AJ: | 7.25 |
| AK: | 8.5 | Center Distance (in): | 3 in |
| H: | 0.53 in | BD: | 9 |
| D: | 3.38 | AE2: | 0.56 |
Technical Specifications
| Input Style: | C-Face Quill | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Diameter (in): | 1.438 in | Assembly: | YF-2 |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 25:1 | Gear Type: | Worm |
| Input Bore (C Face): | 1.125 | Series Code: | OE |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Motor Frame Size: | 180TC | No. of Gear Reductions: | Single |
| Center Distance (in): | 3 | Product Type: | Right Angle |
| Model Code: | 30YF | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.77 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Ratio: | 25:1 | Bore Code: | 23 |
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

