How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.25 | P: | 2.38 in |
| BF: | 0.53 | I: | 4.84 in |
| LL: | 2.38 in | H: | 0.53 in |
| G: | 2.32 | D: | 3.38 |
| AB: | 4.76 | AK: | 8.5 |
| V: | 2.51 in | AG: | 5.16 |
| BD: | 9 | T: | 1.438 |
| AA: | 10.25 | BE1: | 0.5 in |
| LQ1: | 6.12 in | AE2: | 0.56 |
| Center Distance (in): | 3 in | AJ: | 7.25 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | Housing Material: | Cast Iron |
| Ratio: | 25:1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Assembly: | YF-2 | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.438 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Bore Code: | 23 |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 70 |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Ratio Range: | 25:1 | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Model Code: | 30YF |
| Center Distance (in): | 3 | Input HP @ 1750 RPM: | 2.77 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

