How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.76 | AG: | 5.16 |
| T: | 1.438 | Center Distance (in): | 3 in |
| AK: | 8.5 | AE2: | 0.56 |
| I: | 4.84 in | AF: | 0.25 |
| LL: | 2.38 in | H: | 0.53 in |
| G: | 2.32 | BE1: | 0.5 in |
| AA: | 10.25 | V: | 2.51 in |
| BF: | 0.53 | BD: | 9 |
| P: | 2.38 in | AJ: | 7.25 |
| D: | 3.38 | LQ1: | 6.12 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 2.38 |
| Model Code: | 30YF | Output Shaft Assembly Code: | 2 |
| Input Keyway (C Face): | 1/4 X 1/8 | Input Bore (C Face): | 1.125 |
| Housing Material: | Cast Iron | Ratio: | 30:1 |
| Motor Frame Size: | 180TC | Output RPM: | 58.3 |
| Ratio Range: | 30:1 | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Gear Type: | Worm |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 1.438 in |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Center Distance (in): | 3 | Input RPM: | 1,750 |
| Service Factor: | 1 | Bore Code: | 23 |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

