How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 10.25 | G: | 2.32 |
| BF: | 0.53 | AK: | 8.5 |
| LQ1: | 6.12 in | Center Distance (in): | 3 in |
| P: | 2.38 in | I: | 4.84 in |
| H: | 0.53 in | LL: | 2.38 in |
| AF: | 0.25 | D: | 3.38 |
| V: | 2.51 in | AG: | 5.16 |
| T: | 1.438 | BD: | 9 |
| AJ: | 7.25 | AB: | 4.76 |
| AE2: | 0.56 | BE1: | 0.5 in |
Technical Specifications
| Model Code: | 30YF | Service Factor: | 1 |
| Ratio: | 40:1 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 2 | Output RPM: | 43.8 |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Center Distance (in): | 3 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Ratio Range: | 40:1 | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Series: | OE Series - Worm Gear Reducers | Input Keyway (C Face): | 1/4 X 1/8 |
| Input Style: | C-Face Quill | Output Diameter (in): | 1.438 in |
| Input Bore (C Face): | 1.125 | Output Key: | 3/8 X 3.00 |
| Assembly: | YF-2 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 1.82 | Output Shaft Assembly Code: | 2 |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

