How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.12 in | BF: | 0.53 |
| AA: | 10.25 | AJ: | 7.25 |
| BE1: | 0.5 in | AE2: | 0.56 |
| G: | 2.32 | BD: | 9 |
| V: | 2.51 in | I: | 4.84 in |
| Center Distance (in): | 3 in | T: | 1.438 |
| H: | 0.53 in | D: | 3.38 |
| AF: | 0.25 | LL: | 2.38 in |
| AG: | 5.16 | P: | 2.38 in |
| AB: | 4.76 | AK: | 8.5 |
Technical Specifications
| Assembly: | YF-2 | Output Diameter (in): | 1.438 in |
| Housing Material: | Cast Iron | Motor Frame Size: | 180TC |
| Service Factor: | 1 | Center Distance (in): | 3 |
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Series Code: | OE | Bore Code: | 23 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Model Code: | 30YF | Product Type: | Right Angle |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 5:1 |
| Gear Type: | Worm | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Bore (C Face): | 1.125 |
| Output Shaft Direction: | 2 | Output RPM: | 350 |
| Output Shaft Assembly Code: | 2 | Ratio: | 5:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 6.68 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

