How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 4.84 in | LQ1: | 6.12 in |
| AF: | 0.25 | P: | 2.38 in |
| AG: | 5.16 | AJ: | 7.25 |
| LL: | 2.38 in | T: | 1.438 |
| D: | 3.38 | BF: | 0.53 |
| Center Distance (in): | 3 in | AE2: | 0.56 |
| H: | 0.53 in | AB: | 4.76 |
| V: | 2.51 in | AK: | 8.5 |
| AA: | 10.25 | BE1: | 0.5 in |
| BD: | 9 | G: | 2.32 |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Product Type: | Right Angle |
| Model Code: | 30YF | Input Style: | C-Face Quill |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Motor Frame Size: | 180TC |
| Assembly: | YF-2 | Series: | OE Series - Worm Gear Reducers |
| Bore Code: | 23 | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 6.68 | Series Code: | OE |
| Center Distance (in): | 3 | Output Shaft Assembly Code: | 2 |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Output Diameter (in): | 1.438 in | Input Bore (C Face): | 1.125 |
| Output RPM: | 350 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Ratio: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,036 lb | Output Torque Rating (in-lb): | 1131 in/lbs |

