How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.38 in | BE1: | 0.5 in |
| AF: | 0.25 | AK: | 8.5 |
| AA: | 10.25 | D: | 3.38 |
| Center Distance (in): | 3 in | P: | 2.38 in |
| AJ: | 7.25 | LQ1: | 6.12 in |
| BD: | 9 | AB: | 4.76 |
| V: | 2.51 in | AG: | 5.16 |
| T: | 1.438 | AE2: | 0.56 |
| G: | 2.32 | H: | 0.53 in |
| BF: | 0.53 | I: | 4.84 in |
Technical Specifications
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 3/8 X 3.00 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.438 in |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Input Bore (C Face): | 1.125 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Assembly: | YF-2 | Input RPM: | 1,750 |
| Model Code: | 30YF | Output RPM: | 35 |
| Input HP @ 1750 RPM: | 1.54 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Gear Type: | Worm |
| Ratio: | 50:1 | Bore Code: | 23 |
| Center Distance (in): | 3 | Ratio Range: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2026 in/lbs |

