How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.438 | I: | 4.84 in |
| AG: | 5.16 | AF: | 0.25 |
| P: | 2.38 in | LL: | 2.38 in |
| BF: | 0.53 | AE2: | 0.56 |
| H: | 0.53 in | V: | 2.51 in |
| LQ1: | 6.12 in | AJ: | 7.25 |
| AB: | 4.76 | AK: | 8.5 |
| D: | 3.38 | BD: | 9 |
| BE1: | 0.5 in | Center Distance (in): | 3 in |
| AA: | 10.25 | G: | 2.32 |
Technical Specifications
| Motor Frame Size: | 180TC | Series: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Product Line: | OE Series - Worm Gear Reducers |
| Input Keyway (C Face): | 1/4 X 1/8 | Gear Type: | Worm |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output RPM: | 35 |
| Input Style: | C-Face Quill | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Input Bore (C Face): | 1.125 |
| Product Type: | Right Angle | Model Code: | 30YF |
| Reducer: | Worm - Right Angle | Output Key: | 3/8 X 3.00 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Ratio: | 50:1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Input HP @ 1750 RPM: | 1.54 | Output Diameter (in): | 1.438 in |
| Output Torque Rating (in-lb): | 2026 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

