How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | D: | 3.38 |
| AB: | 4.76 | BE1: | 0.5 in |
| BF: | 0.53 | T: | 1.438 |
| AG: | 5.16 | LL: | 2.38 in |
| Center Distance (in): | 3 in | AA: | 10.25 |
| P: | 2.38 in | AK: | 8.5 |
| V: | 2.51 in | BD: | 9 |
| AF: | 0.25 | G: | 2.32 |
| AE2: | 0.56 | I: | 4.84 in |
| H: | 0.53 in | LQ1: | 6.12 in |
Technical Specifications
| Input HP @ 1750 RPM: | 6.05 | Reducer: | Worm - Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Service Factor: | 1 |
| Bore Code: | 23 | Series Code: | OE |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Ratio Range: | 7.5:1 | Output RPM: | 233 |
| Model Code: | 30YF | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Series: | OE Series - Worm Gear Reducers | Center Distance (in): | 3 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 180TC | Input Bore (C Face): | 1.125 |
| Ratio: | 7.5:1 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Assembly: | YF-2 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Output Torque Rating (in-lb): | 1519 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,156 lb |

