How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AJ: | 7.25 |
| AK: | 8.5 | V: | 2.51 in |
| T: | 1.438 | Center Distance (in): | 3 in |
| BF: | 0.53 | AB: | 4.76 |
| AA: | 10.25 | BE1: | 0.5 in |
| AG: | 5.16 | I: | 4.84 in |
| AE2: | 0.56 | P: | 2.38 in |
| LL: | 2.38 in | D: | 3.38 |
| G: | 2.32 | BD: | 9 |
| AF: | 0.25 | LQ1: | 6.56 in |
Technical Specifications
| Input Style: | C-Face Quill | Housing Material: | Cast Iron |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Assembly: | YF-2 | Series Code: | OE |
| Input HP @ 1750 RPM: | 5.45 | Input Bore (C Face): | 1.375 |
| Center Distance (in): | 3 | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 30YF |
| Output Shaft Direction: | 2 | Ratio Range: | 10:1 |
| Reducer: | Worm - Right Angle | Bore Code: | 23 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 175 |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 X 3.00 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Input Keyway (C Face): | 5/16 X 5/32 |
| Motor Frame Size: | 210TC | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

