How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AE2: | 0.56 |
| G: | 2.32 | AJ: | 7.25 |
| AF: | 0.25 | LL: | 2.38 in |
| AA: | 10.25 | AK: | 8.5 |
| AB: | 4.76 | BD: | 9 |
| I: | 4.84 in | V: | 2.51 in |
| T: | 1.438 | AG: | 5.16 |
| Center Distance (in): | 3 in | P: | 2.38 in |
| H: | 0.53 in | D: | 3.38 |
| LQ1: | 6.56 in | BE1: | 0.5 in |
Technical Specifications
| Motor Frame Size: | 210TC | Bore Code: | 23 |
| Output Diameter (in): | 1.438 in | Output Shaft Direction: | 2 |
| Assembly: | YF-2 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 175 | Service Factor: | 1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Model Code: | 30YF |
| Series Code: | OE | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 5.45 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Ratio Range: | 10:1 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.375 | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Housing Material: | Cast Iron |
| Ratio: | 10:1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,269 lb | Output Torque Rating (in-lb): | 1802 in/lbs |

