How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.56 in | AF: | 0.25 |
| BE1: | 0.5 in | AK: | 8.5 |
| AA: | 10.25 | D: | 3.38 |
| AJ: | 7.25 | V: | 2.51 in |
| BF: | 0.53 | H: | 0.53 in |
| AG: | 5.16 | I: | 4.84 in |
| T: | 1.438 | AB: | 4.76 |
| Center Distance (in): | 3 in | BD: | 9 |
| AE2: | 0.56 | G: | 2.32 |
| P: | 2.38 in | LL: | 2.38 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Input Style: | C-Face Quill |
| Ratio Range: | 25:1 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 210TC | Bore Code: | 23 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output RPM: | 70 | Service Factor: | 1 |
| Series Code: | OE | Output Key: | 3/8 X 3.00 |
| Ratio: | 25:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 3 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Model Code: | 30YF |
| Assembly: | YF-2 | Input HP @ 1750 RPM: | 2.77 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2099 in/lbs |

