How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 2.32 | AE2: | 0.56 |
| I: | 4.84 in | P: | 2.38 in |
| D: | 3.38 | T: | 1.438 |
| AK: | 8.5 | Center Distance (in): | 3 in |
| H: | 0.53 in | LL: | 2.38 in |
| AF: | 0.25 | AG: | 5.16 |
| AA: | 10.25 | BE1: | 0.5 in |
| BF: | 0.53 | AB: | 4.76 |
| AJ: | 7.25 | V: | 2.51 in |
| LQ1: | 6.56 in | BD: | 9 |
Technical Specifications
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 210TC |
| Ratio Range: | 25:1 | Series Code: | OE |
| Output Key: | 3/8 X 3.00 | Model Code: | 30YF |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Assembly: | YF-2 |
| Product Line: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Center Distance (in): | 3 | Input Keyway (C Face): | 5/16 X 5/32 |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 2.77 |
| Input Bore (C Face): | 1.375 | Output Shaft Direction: | 2 |
| Output RPM: | 70 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 2099 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

