How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | H: | 0.53 in |
| AB: | 4.76 | Center Distance (in): | 3 in |
| AA: | 10.25 | AJ: | 7.25 |
| V: | 2.51 in | LQ1: | 6.56 in |
| T: | 1.438 | BF: | 0.53 |
| BE1: | 0.5 in | BD: | 9 |
| AF: | 0.25 | G: | 2.32 |
| D: | 3.38 | P: | 2.38 in |
| LL: | 2.38 in | AE2: | 0.56 |
| AK: | 8.5 | I: | 4.84 in |
Technical Specifications
| Service Factor: | 1 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output RPM: | 58.3 |
| Bore Code: | 23 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 30:1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Diameter (in): | 1.438 in | Center Distance (in): | 3 |
| Model Code: | 30YF | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.375 | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 2.38 | Assembly: | YF-2 |
| Input Keyway (C Face): | 5/16 X 5/32 | Product Line: | OE Series - Worm Gear Reducers |
| Ratio: | 30:1 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 2105 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

