How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 6.56 in | BD: | 9 |
| T: | 1.438 | AJ: | 7.25 |
| AG: | 5.16 | AK: | 8.5 |
| I: | 4.84 in | LL: | 2.38 in |
| AF: | 0.25 | AB: | 4.76 |
| D: | 3.38 | BE1: | 0.5 in |
| P: | 2.38 in | H: | 0.53 in |
| AA: | 10.25 | Center Distance (in): | 3 in |
| V: | 2.51 in | AE2: | 0.56 |
| BF: | 0.53 | G: | 2.32 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Product Type: | Right Angle |
| Output Diameter (in): | 1.438 in | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Assembly: | YF-2 |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Output Key: | 3/8 X 3.00 | Series Code: | OE |
| Ratio Range: | 30:1 | Motor Frame Size: | 210TC |
| Input Style: | C-Face Quill | Model Code: | 30YF |
| Input Keyway (C Face): | 5/16 X 5/32 | Center Distance (in): | 3 |
| Input HP @ 1750 RPM: | 2.38 | Output Shaft Direction: | 2 |
| Ratio: | 30:1 | Input RPM: | 1,750 |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output RPM: | 58.3 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2105 in/lbs |

