How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | G: | 2.32 |
| AE2: | 0.56 | V: | 2.51 in |
| BE1: | 0.5 in | AG: | 5.16 |
| D: | 3.38 | H: | 0.53 in |
| LL: | 2.38 in | AK: | 8.5 |
| BD: | 9 | LQ1: | 6.56 in |
| T: | 1.438 | AA: | 10.25 |
| Center Distance (in): | 3 in | P: | 2.38 in |
| I: | 4.84 in | AF: | 0.25 |
| AB: | 4.76 | AJ: | 7.25 |
Technical Specifications
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input Keyway (C Face): | 5/16 X 5/32 | Shaft Seal Material: | Viton |
| Assembly: | YF-2 | Model Code: | 30YF |
| Ratio Range: | 40:1 | Gear Type: | Worm |
| Output RPM: | 43.8 | Housing Material: | Cast Iron |
| Ratio: | 40:1 | Output Key: | 3/8 X 3.00 |
| Input Style: | C-Face Quill | Bore Code: | 23 |
| Input Bore (C Face): | 1.375 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 1.82 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 3 | Series Code: | OE |
| Output Torque Rating (in-lb): | 2018 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,459 lb |

