How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 5.16 | AA: | 10.25 |
| V: | 2.51 in | LL: | 2.38 in |
| H: | 0.53 in | AB: | 4.76 |
| LQ1: | 6.56 in | G: | 2.32 |
| AE2: | 0.56 | I: | 4.84 in |
| BD: | 9 | BF: | 0.53 |
| BE1: | 0.5 in | AJ: | 7.25 |
| D: | 3.38 | AK: | 8.5 |
| T: | 1.438 | Center Distance (in): | 3 in |
| AF: | 0.25 | P: | 2.38 in |
Technical Specifications
| Bore Code: | 23 | Input RPM: | 1,750 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 1.82 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 5/16 X 5/32 |
| Input Style: | C-Face Quill | Ratio: | 40:1 |
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 30YF |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 1.375 |
| Motor Frame Size: | 210TC | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Center Distance (in): | 3 |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Service Factor: | 1 |
| Ratio Range: | 40:1 | Assembly: | YF-2 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Output RPM: | 43.8 | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,459 lb | Output Torque Rating (in-lb): | 2018 in/lbs |

